Schneider-Electric
 
MGU3.486.12 picture- web-product-data-sheet
MGU3.486.12
Unica Top/Class - loudspeaker socket - 2 m - graphite
Schneider Electric
Characteristics
Main
Aesthetic name Unica Top - Unica Class
Product or component type Loudspeaker socket
Device presentation Mechanism
Colour tint Graphite
Complementary
Socket number 1
Number of modules 2 modules
Connections - terminals 2 pressure fixing
Fixing mode Clip-in
Material ASA + PC: mechanism cover
Depth 37 mm
Width 45 mm
Height 45 mm
Net weight 0.015 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Liquid soap
Alcohol
Petrol
Acetone
Bleach
Window-cleaning fluid
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 13.5 cm
Package 2 Length 33.5 cm
Package 2 Weight 277.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 716.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months