Schneider-Electric
 
MGU3.487.12 picture- web-product-data-sheet
MGU3.487.12
Unica Top/Class - loudspeaker socket - 1 m - graphite
Schneider Electric
Characteristics
Main
Aesthetic name Unica Top - Unica Class
Product or component type Loudspeaker socket
Device presentation Mechanism
Colour tint Graphite
Complementary
Socket number 1
Number of modules 1 module
Connections - terminals 2 pressure fixing
Fixing mode Clip-in
Material ASA + PC: mechanism cover
Depth 37 mm
Width 22.5 mm
Height 45 mm
Net weight 0.014 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Oil
Liquid soap
Alcohol
Petrol
UV resistant
Acetone
Bleach
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 2.900 cm
Package 1 Length 4.600 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.400 cm
Package 2 Width 13.600 cm
Package 2 Length 33.500 cm
Package 2 Weight 160.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months