Schneider-Electric
 
MGU3.490.25 picture- web-product-data-sheet
MGU3.490.25
Unica - 1 telephone socket - RJ11 - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Telephone socket
Device presentation Mechanism
Colour tint Ivory
Telephone socket type RJ11 (4 contacts) - category 3 at 16 Mbit/s
Complementary
Socket number 1
Number of modules 1 module
Connections - terminals Screw terminals twisted pair
Fixing mode Clip-in
Material ASA + PC: mechanism cover
Depth 23 mm
Width 22.5 mm
Height 45 mm
Embedding depth 12 mm
Net weight 0.013 kg
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic Bleach
Alcohol
Liquid soap
Petrol
Window-cleaning fluid
Acetone
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 4.4 cm
Package 1 Length 6.8 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.8 cm
Package 2 Width 13.6 cm
Package 2 Length 33.5 cm
Package 2 Weight 226.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.199 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months