Schneider-Electric
 
MGU3.503.30 picture- web-product-data-sheet
MGU3.503.30
Unica Top/Class - floor thermostat - 230 VAC - 2 m - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Thermostat
Device application Floor
Device presentation Mechanism
Colour tint Aluminium
Provided equipment NTC sensor with 4 m cable
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Load interrupting current Resistive: 10 A
Number of modules 2 modules
Control type Electronic controller
Function available With temperature reduction
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Connections - terminals Screw terminals
Status LED 1 LED (green) presence of voltage
1 LED (red) heating application
Marking L+N
Programmable temperature No
Temperature setting range 5…45 °C
Measurement accuracy 0.5 °C
Material ASA + PC: mechanism cover
Device mounting Flush
Fixing mode Clip-in
Minimum mounting height 1.3 m
Depth 45 mm
Width 45 mm
Height 45 mm
Embedding depth 33 mm
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…45 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Bleach
Acetone
Liquid soap
Alcohol
Oil
UV resistant
Window-cleaning fluid
Petrol
Standards EMC directive
LV directive
EN 607320-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 10.0 cm
Package 1 Length 10.8 cm
Package 1 Weight 136.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.362 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months