Schneider-Electric
 
MGU3.505.18 picture- web-product-data-sheet
MGU3.505.18
Unica - weekly-programmable thermostat - 230 VAC - 2 m - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Thermostat
Device application Weekly-programmable
Device presentation Mechanism
Colour tint White
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Load interrupting current Inductive: 5 A
Resistive: 8 A
Electrical insulation class Class II
Number of modules 2 modules
Electronic switch type Type 1B
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Contacts type and composition 1 C/O
Connections - terminals Screw terminals
Information displayed Day
Ambient room temperature 0 to 45 °C
Air-conditioning on
Time
Backup time 7 days time and program saving
Marking L+N
Software class Class A
Programmable temperature Tmax
Tmin
Differential
Frost protection
Temperature setting range 5…35 °C
Measurement accuracy 0.5 °C
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Minimum mounting height 1.5 m
Depth 45 mm
Width 45 mm
Height 45 mm
Embedding depth 33 mm
Net weight 0.0625 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -5…55 °C
Relative humidity 20…85 %
Environmental characteristic Alcohol
Acetone
Liquid soap
UV resistant
Window-cleaning fluid
Bleach
Petrol
Oil
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8 cm
Package 1 Length 8.5 cm
Package 1 Weight 93 g
Unit Type of Package 2 S01
Number of Units in Package 2 9
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 996 g
Unit Type of Package 3 P06
Number of Units in Package 3 288
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 39.872 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months