Schneider-Electric
 
MGU3.510.12 picture- web-product-data-sheet
MGU3.510.12
Unica Top/Class - rotary dimmer - 230 VAC - 400 VA - graphite
Schneider Electric
Characteristics
Main
Aesthetic name Unica Top - Unica Class
Product or component type Dimmer
Device presentation Mechanism
Fixing mode Clip-in
[Ue] rated operational voltage 230 V AC 50 Hz
Number of modules 2 modules
Colour tint Graphite
Complementary
Dimmer control Rotary push type
Maximum permanent current 0.2 A
Output current <= 200 mA
Total number of wires 4
Load type Fluorescent tube (diameter: 26…38 mm): 1 1-10 V dimmable electronic ballast - 400 VA
Fluorescent tube, 36 W: 10 1-10 V dimmable electronic ballast - 400 VA
Fluorescent tube, 2 x 16 W (diameter: 26…30 mm): 5 1-10 V dimmable electronic ballast - 400 VA
External relay: 50 1-10 V electronic ballast - 400 VA
Protection type Fuse protection
Fuse type 4 Ah 5 x 20 mm 230 V 50 Hz
Marking L+N
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm²
Material ASA + PC: mechanism cover
Standards EN 60669-2-1
Product certifications AENOR
CE
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Embedding depth 34 mm
Depth 54 mm
Width 45 mm
Height 45 mm
Net weight 0.104 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Oil
Petrol
Alcohol
UV resistant
Window-cleaning fluid
Acetone
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.835 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months