Schneider-Electric
 
MGU3.515.18 picture- web-product-data-sheet
MGU3.515.18
Unica - pushbutton dimmer - 230 VAC - 20...250 W/VA - white
Schneider Electric
Characteristics
Main
Aesthetic name Unica (standard aesthetic)
Product or component type Dimmer
Device presentation Mechanism
Fixing mode Clip-in
[Ue] rated operational voltage 230 V AC 50 Hz
Number of modules 2 modules
Colour tint White (RAL 9003)
Complementary
Dimmer control Push type
Maximum permanent current 1.5 A
Total number of wires 3
Load type 230 V AC incandescent lamp - 20...250 W
230 V AC halogen lamp - 20...350 W
Low voltage halogen lamp with ferromagnetic transformer - 20...350 VA
Low voltage halogen lamps with toroidal transformer - 20...300 VA
230 V AC fan - 20...200 W
230 V AC convector - 20...350 W
Protection type Electronic overvoltage protection
Current protection
Marking L+N
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm²
Connected auxiliaries Maximum 25 auxiliary switches
Maximum 5 with light indication
Material ASA + PC: mechanism cover
Standards EN 60669-2-1
Product certifications AENOR
CE
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Embedding depth 34 mm
Depth 47 mm
Width 45 mm
Height 45 mm
Net weight 0.078 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Alcohol
Acetone
Window-cleaning fluid
Petrol
Liquid soap
UV resistant
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.793 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months