Schneider-Electric
 
MGU3.525.18 picture- web-product-data-sheet
MGU3.525.18
Unica - movement detector 2300 W - 230V AC - 2 m - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Movement detector
Device presentation Mechanism
Load type 230 V AC incandescent lamp - 2300 W
230 V AC halogen lamp - 2000 W
Low voltage halogen lamp with wire-wound transformer - 1500 VA
Low voltage lamps with electronic transformer - 1150 VA
230 V AC fan - 200 VA
230 V AC convector - 2300 W
230 V AC contactor - 200 VA
Fluorescent tube (diameter: 26…38 mm): 1 1-10 V dimmable electronic ballast - 2000 VA, cos phi = 0.9
Compact fluorescent lamp - 500 VA
Cover plate colour tint White
Complementary
Power range 2300 W
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Movement detection area 9 x 18 m (PIR mounting height 1.2 m)
10 x 20 m (PIR mounting height 2.15 m)
Presence detection area 6 x 12 m (PIR mounting height 2.15 m)
5 x 10 m (PIR mounting height 1.2 m)
Detection angle Full 180°
Partial 90° left or right
Selection modes M: manual
S: slave
A: automatic
Number of modules 2 modules
Type of setting Adjustable disconnection time and brightness
Control type Manual override with 5 push-buttons maximum
Wiring configuration 3 wires with neutral
Light intensity adjustment 5…1000 lux
Time delay range 2 s...20 min
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Marking L+N
Connections - terminals Screw terminals
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Mounting height 1.2…2.15 m
Depth 58 mm
Width 45 mm
Height 45 mm
Embedding depth 34 mm
Net weight 0.076 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation -5…35 °C
Ambient air temperature for storage -20…55 °C
Relative humidity 0…5 %
Environmental characteristic Acetone
Alcohol
Window-cleaning fluid
UV resistant
Petrol
Oil
Liquid soap
Bleach
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.8 cm
Package 1 Length 10.8 cm
Package 1 Weight 107.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.943 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months