Schneider-Electric
 
MGU3.535.12 picture- web-product-data-sheet
MGU3.535.12
Unica Top/Class - time delay switch - 230V AC - 2 m - graphite
Schneider Electric
Characteristics
Main
Aesthetic name Unica Top - Unica Class
Product or component type Time delay switch
Device presentation Mechanism
Cover plate colour tint Graphite
Complementary
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Load type 230 V AC incandescent lamp - 1840 W
230 V AC halogen lamp - 1840 W
230 V AC fan - 600 W
230 V AC convector - 1840 W
Low voltage halogen lamp with ferromagnetic transformer - 1840 VA
Low voltage halogen lamp with electronic transformer - 1840 VA
Fluorescent tube conventional ballast - 1840 VA
Compact fluorescent lamp - 1840 W
LED lamp
Contactor - 200 W
Load interrupting current 8 A
Contacts type and composition 1 NO
Protection type Current protection
Electronic overvoltage protection
Time delay range 2 s...12 min
Number of modules 2 modules
Fixing mode Clip-in
Pilot light Neon locator lamp, colour: blue, current consumption: 1 mA, temperature rise: max +15 ºC above ambient temperature
Marking L+N
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 1 x 1.5 mm² for rigid cable(s)
Fuse type Electronic
Connected auxiliaries Maximum 25 auxiliary push-buttons
Maximum 5 auxiliary push-buttons with light indication
Material ASA + PC: mechanism cover
Depth 47 mm
Width 45 mm
Height 45 mm
Embedding depth 34 mm
Net weight 0.078 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Petrol
Oil
Bleach
Alcohol
UV resistant
Window-cleaning fluid
Acetone
Liquid soap
Product certifications CE
AENOR
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 9.8 cm
Package 1 Length 10.7 cm
Package 1 Weight 101.9 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.897 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months