Schneider-Electric
 
MGU3.540.12CS picture- web-product-data-sheet
MGU3.540.12CS
Unica Class - key card switch - 8 A - 230 VAC - 2 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Card switch
Device application Control
Device presentation Mechanism
Colour tint Graphite
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Rated current 8 A
Load type 230 V AC incandescent lamp - 1470 W
230 V AC halogen lamp - 1470 W
230 V AC fan - 1470 W
230 V AC convector - 1470 W
Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
Low voltage halogen lamp with electronic transformer - 1470 VA
Fluorescent tube ferromagnetic ballast - 1470 VA
Compact fluorescent lamp - 1470 W
LED lamp - 1470 W
Contactor
Actuator Card 54 x 86 x 0.85 mm (maximum)
Number of modules 2 modules
Contacts type NO
Maximum number of switchings 50000 operations
Protection type Overvoltage protection
Thermal protection
Pilot light Amber indicator lamp
Time delay Adjustable between 10 s and 3 mn
Marking Vertical insertion pictogram
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Fixing mode Claws
Screws
Material ASA + PC: mechanism cover
Surface finish Matt
Embedding depth 14 mm
Depth Unica Top cover frame: 35 mm
Unica Class cover frame: 35 mm
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Liquid soap
Bleach
Oil
UV resistant
Petrol
Acetone
Window-cleaning fluid
Alcohol
Standards EN 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 8.0 cm
Package 1 Length 8.6 cm
Package 1 Weight 83.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.529 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months