Schneider-Electric
 
MGU3.540.25 picture- web-product-data-sheet
MGU3.540.25
Unica - time delayed key card switch - 8 A - 230 VAC - 2 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Card switch
Device application Control
Device presentation Mechanism
Colour tint Ivory
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Rated current 8 A
Load type 230 V AC incandescent lamp - 1470 W
230 V AC halogen lamp - 1470 W
230 V AC fan - 1470 W
230 V AC convector - 1470 W
Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
Low voltage halogen lamp with electronic transformer - 1470 VA
Fluorescent tube ferromagnetic ballast - 1470 VA
Compact fluorescent lamp - 1470 W
LED lamp - 1470 W
Contactor
Actuator Card 54 x 86 x 0.85 mm (maximum)
Number of modules 2 modules
Maximum number of switchings 50000 operations
Protection type Thermal protection
Overvoltage protection
Pilot light Amber indicator lamp
Time delay 10 s
Marking Vertical insertion pictogram
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Fixing mode Clip-in
Material ASA + PC: mechanism cover
Embedding depth 14 mm
Depth Unica Basic cover frame: 36 mm
Unica Colors cover frame: 36 mm
Unica Allegro cover frame: 35 mm
Unica Plus cover frame: 35 mm
Width 45 mm
Height 45 mm
Net weight 0.045 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Window-cleaning fluid
Liquid soap
Petrol
Alcohol
Acetone
Bleach
Oil
UV resistant
Standards EN 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 80.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months