Schneider-Electric
 
MGU3.559.18 picture- web-product-data-sheet
MGU3.559.18
Unica - rotary dimmer - 127/230 VAC - 40...400 W/VA - white
Schneider Electric
Characteristics
Main
Aesthetic name Unica (standard aesthetic)
Product or component type Dimmer
Device presentation Mechanism
Fixing mode Clip-in
[Ue] rated operational voltage 127 V AC 50/60 Hz
230 V AC 50/60 Hz
Number of modules 1 module
Colour tint White (RAL 9003)
Complementary
Dimmer control Rotary push type
Total number of wires 2
Load type 127 V AC halogen lamp - 40...250 W
127 V AC incandescent lamp - 40...250 W
230 V AC halogen lamp - 60...400 W
230 V AC incandescent lamp - 60...400 W
Fuse type 4 Ah 5 x 20 mm 127 V 50/60 Hz
4 Ah 5 x 20 mm 230 V 50/60 Hz
Marking L+N
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Material ASA + PC: mechanism cover
Standards IEC 60669-1, 1998-Ed.3 + A1, 1999
IEC 60669-2-1, 2002-Ed.4
Product certifications CE
NOM/ANCE
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Embedding depth 34 mm
Depth 50 mm
Width 22.5 mm
Height 45 mm
Net weight 0.09 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Window-cleaning fluid
UV resistant
Liquid soap
Acetone
Petrol
Bleach
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 8.7 cm
Package 1 Length 8 cm
Package 1 Weight 90 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months