Schneider-Electric
 
MGU3.579.18 picture- web-product-data-sheet
MGU3.579.18
Unica - rotary selector switch - 4 pos. - 32 A 250 VAC - 2 m - white
Schneider Electric
Characteristics
Main
Range of product Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Selector switch
Device presentation Mechanism
Technology type Electromechanical
Switch function 4 positions
Device application Light control
Colour tint White
Complementary
Rated current 32 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Power range 40...300 VA
40...300 W
Electrical durability 10000 cycles, cos phi = 0.6
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Opening distance > 3 mm
Actuator Rotary
Number of modules 2 modules
Connections - terminals Screw terminals
Cable cross section 0…6 mm² flexible cable
0…6 mm² rigid cable
Material ASA + PC: mechanism cover
Marking 1
Fixing mode Clip-in
Width 45 mm
Height 45 mm
Depth 30 mm
Net weight 0.027 kg
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
Standards EN 60669-1
EMC directive
LV directive
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic UV resistant
Window-cleaning fluid
Alcohol
Liquid soap
Bleach
Oil
Acetone
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 4.800 cm
Package 1 Length 6.800 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.800 cm
Package 2 Width 13.500 cm
Package 2 Length 33.400 cm
Package 2 Weight 390.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.005 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months