Schneider-Electric
 
MGU3.775.18A picture- web-product-data-sheet
MGU3.775.18A
Unica - flat indicator lamp - 220 VAC - 1 m - orange - white
Schneider Electric
Characteristics
Main
Range Unica
Device application Lighting
Product or component type Flat indicator lamp
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism
[Ue] rated operational voltage 220 V AC 50/60 Hz
Number of modules 1 module
Fixing mode Clip-in
Cover plate colour tint White
Complementary
Light block colour Orange
Bulb type Neon lamp
Connections - terminals Screw terminals
Cable cross section 2.5 mm² flexible cable
2.5 mm² rigid cable
Material ASA + PC: mechanism cover
Standards LV directive
EMC directive
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 31 mm
Depth 44 mm
Width 22.5 mm
Height 45 mm
Net weight 0.0645 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Oil
Liquid soap
UV resistant
Bleach
Alcohol
Petrol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.6 cm
Package 1 Weight 30 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months