Schneider-Electric
 
MGU3.776.T picture- web-product-data-sheet
MGU3.776.T
Unica - emergency light - 230V AC - 2 m - green - LED
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica
Product or component type Emergency light
Device presentation Complete product
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Number of modules 2 modules
Fixing mode Clip-in
Colour tint Insert: transparent
Cover frame: aluminium
Complementary
Condition of use Battery and bulb cannot be replaced
Bulb type LED
Bulb lifespan 400 h
Illuminance 25 cm: 45 lux
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Charging time 24 h
Electrical durability 500 cycles
Material Transparent plastic: mechanism cover
Standards EMC directive
UNE 60598-2-22
UNE 20062-93
LV directive
EN 60598-2-22
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 33 mm
Depth 44 mm
Width 45 mm
Height 45 mm
Net weight 0.085 kg
Environment
IP degree of protection IP20
Environmental characteristic Bleach
Alcohol
Acetone
Window-cleaning fluid
Petrol
Liquid soap
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 7.8 cm
Package 1 Length 8.5 cm
Package 1 Weight 85.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.669 kg
Unit Type of Package 3 P06
Number of Units in Package 3 432
Package 3 Height 77.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 51.204 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months