Schneider-Electric
 
MGU3.785.12 picture- web-product-data-sheet
MGU3.785.12
Unica Top/Class - buzzer - 230V AC - 2 m - clip-in - graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Signalling
Product or component type Buzzer
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism
[Ue] rated operational voltage 230 V AC 50/60 Hz
Number of modules 2 modules
Fixing mode Clip-in
Colour tint Graphite
Complementary
Current consumption 40 mA
Type of setting Volume can be adjusted using a screw
Device mounting Flush
Operating time 0...60 ms
Connections - terminals Screw terminals
Acoustic level Between 76 and 80 dB
Cable cross section 0.75…1.5 mm² flexible cable
0.75…1.5 mm² rigid cable
Material ASA + PC: mechanism cover
Standards LV directive
EMC directive
CE
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 31 mm
Depth 42 mm
Width 45 mm
Height 45 mm
Net weight 0.048 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Petrol
Acetone
UV resistant
Liquid soap
Bleach
Alcohol
Oil
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.0 cm
Package 2 Width 12.5 cm
Package 2 Length 18.7 cm
Package 2 Weight 504.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.294 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months