Schneider-Electric
 
MGU3.786.12 picture- web-product-data-sheet
MGU3.786.12
Unica Top/Class - electronic bell - 230V AC - 2 m - clip-in - graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Signalling
Product or component type Electronic doorbell
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism
[Ue] rated operational voltage 230 V AC 50/60 Hz
Number of modules 2 modules
Fixing mode Clip-in
Colour tint Graphite
Complementary
Current consumption 14 mA
Type of setting 5 programmable melodies
Device mounting Flush
Connections - terminals Screw terminals
Acoustic level 70 dB/1m
Cable cross section 0.75…1.5 mm² flexible cable
0.75…1.5 mm² rigid cable
Connected auxiliaries 3 indicator lights connected in parallel
10 standard push-buttons connected in parallel
Material ASA + PC: mechanism cover
Standards IEC 62080
Product certifications CE
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 33 mm
Depth 44 mm
Width 45 mm
Height 45 mm
Net weight 0.11 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Bleach
Petrol
Alcohol
UV resistant
Acetone
Liquid soap
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.7 cm
Package 1 Length 8.5 cm
Package 1 Weight 150.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months