Schneider-Electric
 
MGU3.860.12 picture- web-product-data-sheet
MGU3.860.12
Unica Top/Class - cable outlet - 16 A - 1 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Cabling accessory
Product or component type Cable outlet
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism
Number of modules 1 module
Fixing mode Clip-in
Provided equipment Anti-tug clamps
Colour tint Graphite
Complementary
Range compatibility Unica
Rated current 16 A
Connections - terminals Screw terminals
Clamping connection capacity <= 3 x 2.5 mm² for flexible cable(s)
<= 3 x 2.5 mm² for rigid cable(s)
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Width 45 mm
Height 22.5 mm
Net weight 0.0145 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Oil
Liquid soap
Bleach
Alcohol
Window-cleaning fluid
Petrol
UV resistant
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 14.0 cm
Package 2 Length 34.0 cm
Package 2 Weight 240.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.415 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months