Schneider-Electric
 
MGU4.706.26 picture- web-product-data-sheet
MGU4.706.26
Unica Quadro Natura - cover frame - 3 gangs, H71/V71 - aqua
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Quadro
Number of gangs 3 gangs horizontal
3 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Aqua
Complementary
Material ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 87 mm
Width 229 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.039 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Liquid soap
Window-cleaning fluid
Bleach
Alcohol
UV resistant
Petrol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 9 cm
Package 1 Length 23.5 cm
Package 1 Weight 39 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months