Schneider-Electric
 
MGU4.708.27 picture- web-product-data-sheet
MGU4.708.27
Unica Quadro Natura - cover frame - 4 gangs, H71/V71 - lipstick
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Quadro
Number of gangs 4 gangs horizontal
4 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Lipstick
Complementary
Material ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 87 mm
Width 300 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Bleach
Oil
Acetone
Petrol
UV resistant
Liquid soap
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 30.4 cm
Package 1 Length 0.8 cm
Package 1 Weight 56 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 7.5 cm
Package 2 Width 9.3 cm
Package 2 Length 32.1 cm
Package 2 Weight 252 kg
Unit Type of Package 3 S02
Number of Units in Package 3 9
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1211 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months