Schneider-Electric
 
MGU4.708.36 picture- web-product-data-sheet
MGU4.708.36
Unica Quadro Pearl - cover frame - 4 gangs, H71/V71 - candy
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Quadro
Number of gangs 4 gangs horizontal
4 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Candy
Complementary
Material ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 87 mm
Width 300 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Oil
UV resistant
Acetone
Liquid soap
Bleach
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 8.7 cm
Package 1 Length 30.5 cm
Package 1 Weight 48.7 g
Contractual warranty
Warranty 18 months