Schneider-Electric
 
MGU5.064.18 picture- web-product-data-sheet
MGU5.064.18
Unica - shaver socket - 3 m - white
Schneider Electric
Characteristics
Main
Aesthetic name Unica (standard aesthetic)
Product or component type Shaver socket
Product compatibility Uninterruptible power supply
Device presentation Mechanism with fixing frame
Rated power in VA 20 VA
Input voltage 240 V 50 Hz
Output voltage 115...240 V AC 50/60 Hz
Number of modules 3 modules
Fixing mode Clip-in
Cover plate colour tint White
Complementary
Connections - terminals Screw terminals
Cable cross section 4 mm² flexible cable
4 mm² rigid cable
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Quantity per set Set of 1
Standards SI 32
NOM-003-SCFI-2000
BS 546:1950
UNE 20315-1-2
VDE 0620-1
IEC 60884-1
NFC 61-314
BS 1363-1
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 40 mm
Depth 52 mm
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Petrol
Bleach
UV resistant
Alcohol
Liquid soap
Window-cleaning fluid
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.0 cm
Package 1 Length 12.7 cm
Package 1 Weight 524.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.064 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months