Schneider-Electric
 
MGU5.064.30 picture- web-product-data-sheet
MGU5.064.30
Unica Top/Class - shaver socket - 3 m - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Device application Power supply
Aesthetic name Unica Top - Unica Class
Product or component type Shaver socket
Product compatibility Uninterruptible power supply
Device presentation Mechanism with fixing frame
Rated power in VA 20 VA
Input voltage 240 V 50 Hz
Output voltage 115...240 V AC 50/60 Hz
Number of modules 3 modules
Fixing mode Clip-in
Cover plate colour tint Aluminium
Complementary
Connections - terminals Screw terminals
Cable cross section 4 mm² flexible cable
4 mm² rigid cable
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material Plastic
Quantity per set Set of 1
Standards VDE 0620-1
IEC 60884-1
NOM-003-SCFI-2000
UNE 20315-1-2
BS 1363-1
BS 546:1950
NFC 61-314
SI 32
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 40 mm
Depth 52 mm
Width 111.85 mm
Height 69.9 mm
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Liquid soap
Oil
UV resistant
Acetone
Alcohol
Bleach
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.0 cm
Package 1 Length 12.7 cm
Package 1 Weight 525.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.045 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months