Schneider-Electric
 
MGU5.430.30ZD picture- web-product-data-sheet
MGU5.430.30ZD
Unica - HDMI data connector type A - blind cover - 2 modules - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio/video socket
Connector type HDMI
Electrical circuit type Audio/video
Device presentation Mechanism with fixing frame
Colour tint Aluminium
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode By screws
Number of modules 2 modules
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Zamak: fixing frame
Height 71 mm
Width 71 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.06 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards EN 50049
EN 50157
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Bleach
Liquid soap
Window-cleaning fluid
Acetone
Petrol
Alcohol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 11 cm
Package 1 Length 12.5 cm
Package 1 Weight 77 g
Offer Sustainability
EU RoHS Directive Under investigation