Schneider-Electric
 
MGU5.431.12ZD picture- web-product-data-sheet
MGU5.431.12ZD
Unica - data socket - RCA female - blind cover - 2 modules - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio/video socket
Connector type RCA
Electrical circuit type Audio/video
Device presentation Mechanism with fixing frame
Colour tint Graphite
Type of packing Group
Complementary
Device mounting Flush
Socket number 3
Fixing mode By screws
Number of modules 2 modules
Surface finish Matt
Quantity per set Set of 10
Connections - terminals Screw terminals
Clamping connection capacity <= 1.5 mm² for stranded cable(s)
<= 1.5 mm² for flexible cable(s)
<= 1.5 mm² for rigid cable(s)
Wire stripping length 8 mm
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Zamak: fixing frame
Height 71 mm
Width 71 mm
Depth 28 mm
Embedding depth 19 mm
Net weight 0.075 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Alcohol
Oil
Liquid soap
Window-cleaning fluid
UV resistant
Bleach
Petrol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 60 g
Offer Sustainability
EU RoHS Directive Under investigation