Schneider-Electric
 
MGU5.488.30ZD picture- web-product-data-sheet
MGU5.488.30ZD
Unica - SAT single shield - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Product or component type SAT single shield
Device mounting Flush
Device presentation Mechanism with fixing frame and central plate
Colour tint Aluminium
Quantity per set Set of 10
Sale per indivisible quantity 1
Complementary
SAT connector F type
Device composition Support ring
Maximum branch attenuation 1.5 dB SAT signal950…2150 MHz
Connections - terminals Screw
Shape of screw head Pozidriv No 1
Wire stripping length 8 mm
Type of cable Coaxial
Cable outer diameter 7 mm
Fixing mode By screws
Material ASA + PC: centre plate
PA6 GF30: support cover
Zinc alloy: casing
Zinc alloy: fixing frame
Surface finish Brilliant
Type of packing Flow-pack and cardboard with eurohole
Depth 34.1 mm
Width 71 mm
Height 71 mm
Embedding depth 18.1 mm
Net weight 0.08 kg
Environment
IP degree of protection IP20
IK degree of protection IK04
Ambient air temperature for operation 5…45 °C
Ambient air temperature for storage -5…50 °C
Environmental characteristic Acetone
Window-cleaning fluid
Liquid soap
Bleach
Petrol
Oil
UV resistant
Alcohol
Standards EN 50083-4
2006/95/EC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 3.5 cm
Package 1 Length 7 cm
Package 1 Weight 80 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 804 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4600 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes