Schneider-Electric
 
MGU5.929.18ZD picture- web-product-data-sheet
MGU5.929.18ZD
Unica - 2 x USB data connector - 2 modules - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type USB connector
Connector type USB 2.0
Electrical circuit type Data
Device presentation Mechanism with fixing frame
Colour tint White (RAL 9003)
Type of packing Group
Complementary
Device mounting Flush
Socket number 2
Fixing mode By screws
Number of modules 2 modules
Surface finish Glossy
Quantity per set Set of 10
Connections - terminals Screw terminals
Clamping connection capacity <= 1.5 mm² for stranded cable(s)
<= 1.5 mm² for flexible cable(s)
<= 1.5 mm² for rigid cable(s)
Wire stripping length 8 mm
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Zamak: fixing frame
Height 71 mm
Width 71 mm
Depth 28.3 mm
Embedding depth 19.7 mm
Net weight 0.07 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards IEC 998-2-1
IEC 998-1
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Liquid soap
Acetone
Alcohol
UV resistant
Window-cleaning fluid
Bleach
Petrol
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 2.8 cm
Package 1 Length 7.5 cm
Package 1 Weight 101.9 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.48 kg
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 34.04 kg
Offer Sustainability
EU RoHS Directive Under investigation