This Application will be decommissioned as of January 7th 2025

MGU5.929.25ZD |
Schneider-Electric
 
MGU5.929.25ZD picture- web-product-data-sheet
MGU5.929.25ZD
Unica - 2 x USB data connector - 2 modules - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type USB connector
Connector type USB 2.0
Electrical circuit type Data
Device presentation Mechanism with fixing frame
Colour tint Ivory (RAL 9010)
Type of packing Group
Complementary
Device mounting Flush
Socket number 2
Fixing mode By screws
Number of modules 2 modules
Surface finish Matt
Quantity per set Set of 10
Connections - terminals Screw terminals
Clamping connection capacity <= 1.5 mm² for stranded cable(s)
<= 1.5 mm² for flexible cable(s)
<= 1.5 mm² for rigid cable(s)
Wire stripping length 8 mm
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Zamak: fixing frame
Height 71 mm
Width 71 mm
Depth 28.3 mm
Embedding depth 19.7 mm
Net weight 0.07 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards IEC 998-2-1
IEC 998-1
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Bleach
Acetone
Window-cleaning fluid
Petrol
Alcohol
Liquid soap
UV resistant
Oil