Schneider-Electric
 
MGU5.932.12ZD picture- web-product-data-sheet
MGU5.932.12ZD
Unica - data socket - 1 socket - HD15 - mini jack - Female/Female - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio socket
Connector type Mini-jack
VGA
Electrical circuit type Audio/video
Device presentation Mechanism with fixing frame
Colour tint Graphite
Type of packing Group
Complementary
Device mounting Flush
Socket number 2
Fixing mode By screws
Number of modules 2 modules
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Zamak: fixing frame
Height 71 mm
Width 71 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.08 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards IEC 60512-5-2
IEC 60998-2-1
IEC 60512-13-2
JIS H 3100
IEC 60998-1
UL 94
JIS G 3141
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Alcohol
Petrol
UV resistant
Oil
Bleach
Window-cleaning fluid
Liquid soap
Acetone