Schneider-Electric
 
MGU5.932.25ZD picture- web-product-data-sheet
MGU5.932.25ZD
Unica - data socket - 1 socket - HD15 - mini jack - Female/Female - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Video socket
Connector type VGA
Mini-jack
Electrical circuit type Audio/video
Device presentation Mechanism with fixing frame
Colour tint Ivory
Type of packing Group
Complementary
Device mounting Flush
Socket number 2
Fixing mode By screws
Number of modules 2 modules
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Zamak: fixing frame
Height 71 mm
Width 71 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.08 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards UL 94
JIS G 3141
IEC 60512-5-2
JIS H 3100
IEC 60512-13-2
IEC 60998-2-1
IEC 60998-1
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Liquid soap
Bleach
UV resistant
Acetone
Petrol
Oil
Window-cleaning fluid
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 21.4 cm
Package 1 Length 7.5 cm
Package 1 Weight 105.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.51 kg
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 54.25 kg
Offer Sustainability
EU RoHS Directive Under investigation