Schneider-Electric
 
MGU50.0101.25NZ picture- web-product-data-sheet
MGU50.0101.25NZ
Unica - rocker switch - 1-way - 10 AX 250 VAC - 2x1 m - ivory
Schneider Electric
Characteristics
Main
Range of product Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Switch
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Switch function 1-pole 1-way
Number of rocker 2
Device application Light control
Provided equipment Internal power connection
Colour tint Ivory
Complementary
Rated current 10 AX
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Electrical durability 10000 cycles
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Opening distance > 3 mm
Actuator Rocker
Number of modules 2 modules
Pilot light LED, colour: blue, current consumption: 0.15 mA, temperature rise: 15 °C
Connections - terminals Screwless terminals
Cable cross section 0…2.5 mm² rigid cable
0…2.5 mm² flexible cable
Material ASA + PC: mechanism cover
PBT (polybutylene terephthalate) GF30: fixing frame
Zamak: fixing frame
Fixing mode Long claws
Width 70.9 mm
Height 70.9 mm
Depth 34 mm
Embedding depth 22 mm
Net weight 0.0779 kg
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
Standards EN 60669-1
LV directive
EMC directive
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic Liquid soap
UV resistant
Bleach
Oil
Acetone
Window-cleaning fluid
Petrol
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 13 cm
Package 1 Length 9 cm
Package 1 Weight 80 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months