Schneider-Electric
 
MGU50.037.03Z picture- web-product-data-sheet
MGU50.037.03Z
Unica - 1 S.O. (frame) - 2P+E, shutters, DE - 2 m - red
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Socket-outlet
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism with zamak fixing frame
Device mounting Flush
Socket number 1
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard description Side earth
Rated current 16 A
Complementary
Device application Power supply
Cover type With shutter
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Number of modules 2 modules
Fixing mode Long claws
Colour tint Red
Connections - terminals Screw terminals
Cable cross section 0…4 mm² - cable stiffness: flexible
0…4 mm² - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material PBT (polybutylene terephthalate) GF30: fixing frame
PA (polyamide) 6: mechanism cover
Quantity per set Set of 1 film
Embedding depth 30 mm
Depth 40 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.0739 kg
Environment
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Alcohol
Window-cleaning fluid
Acetone
Petrol
Oil
Bleach
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 76 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months