Schneider-Electric
 
MGU50.2020.12Z picture- web-product-data-sheet
MGU50.2020.12Z
Unica Top/Class - 2 RJ45 socket (S-One) - 2x1 m - Cat.5e, UTP - graph.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Data socket
Device presentation Mechanism with fixing frame
Colour tint Graphite
Data socket type RJ45 8 contact(s) Cat.5e < 155 MHz
Provided equipment Protective flap
Label holder
Complementary
Communication network type 1000BASE-T
Communication port protocol ATM 155 Mbps
Number of modules 2 x 1 modules
Socket number 2
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Fixing mode Long claws
Installation direction Straight
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Zamak: fixing frame
Depth 36 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 25 mm
Net weight 0.065 kg
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Window-cleaning fluid
UV resistant
Liquid soap
Acetone
Bleach
Oil
Alcohol
Petrol
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 3.6 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 680.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months