Schneider-Electric
 
MGU50.206.18CZ picture- web-product-data-sheet
MGU50.206.18CZ
Unica - push-button - 1-way - 10 A 250 VAC - 2 m - white
Schneider Electric
Characteristics
Main
Range of product Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Push-button
Device presentation Mechanism with fixing frame
Technology type Electromechanical
Switch function 1-pole 1-way
Number of rocker 1
Device application Bell switch
Colour tint White
Complementary
Rated current 10 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Electrical durability 40000 cycles, cos phi = 0.6
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Condition of use Impulse relay control
Opening distance > 3 mm
Actuator Push-button
Number of modules 2 modules
Connections - terminals Screwless terminals
Cable cross section 0…2.5 mm² rigid cable
0…2.5 mm² flexible cable
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Zamak: fixing frame
Marking Bell symbol
Fixing mode Long claws
Width 70.9 mm
Height 70.9 mm
Depth 34 mm
Embedding depth 22 mm
Net weight 0.0592 kg
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
Standards EN 60669-1
LV directive
EMC directive
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic Bleach
Liquid soap
Window-cleaning fluid
Acetone
Alcohol
Petrol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 19.500 cm
Package 2 Length 21.500 cm
Package 2 Weight 580.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2875.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months