Schneider-Electric
 
MGU50.207.12Z picture- web-product-data-sheet
MGU50.207.12Z
Unica Top/Class - pushbutton switch - 10 A, 250 VAC - 2 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Control
Product or component type Shutter control
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism
Rated current 10 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Fixing mode Long claws
Colour tint Graphite
Complementary
Device mounting Flush
Number of modules 2 modules
Technology type Electromechanical
Actuator Push-button
Number of rocker 2
Switch function 1-pole 2-way
Switch application Roller blind
Contacts type and composition 1 C/O
Mechanical interlocking Interlock between up/down
[Iu] rated interrupted current 2.5 A for motor
Opening distance > 3 mm
Marking UP
Down
Connections - terminals Screwless terminals
Cable cross section 2.5 mm² flexible cable
2.5 mm² rigid cable
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Electrical durability 40000 cycles, cos phi = 0.6
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Zamak: fixing frame
Standards EN 60669-1
LV directive
EMC directive
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
Embedding depth 22 mm
Depth 34 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.077 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Bleach
Liquid soap
Petrol
Oil
Alcohol
Acetone
UV resistant
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 75.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 20.0 cm
Package 2 Length 22.5 cm
Package 2 Weight 863.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.736 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months