Schneider-Electric
 
MGU50.2626.18Z picture- web-product-data-sheet
MGU50.2626.18Z
Unica - 2 RJ45 socket (S-One) - 2x1 m - Cat.6, FTP - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Data socket
Device presentation Mechanism with fixing frame
Colour tint White (RAL 9003)
Data socket type RJ45 8 contact(s) Cat.6 < 250 MHz
Provided equipment Label holder
Protective flap
Complementary
Communication network type 1000BASE-TX
Communication port protocol ATM 1200 Mbps
Number of modules 2 x 1 modules
Socket number 2
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/FTP
Organization of wire Shielded twisted pair
Connections - terminals Click
Fixing mode Long claws
Installation direction Straight
Material ASA + PC: mechanism cover
Zamak: fixing frame
Depth 36 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 25 mm
Net weight 0.098 kg
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Acetone
Alcohol
Window-cleaning fluid
Liquid soap
Petrol
Bleach
UV resistant
Oil
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 100.0 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months