Schneider-Electric
 
MGU50.283.25Z picture- web-product-data-sheet
MGU50.283.25Z
Unica - key card switch - 10 A - 230 VAC - 2 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Card switch
Device application Control
Device presentation Mechanism with fixing frame
Colour tint Ivory
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Rated current 10 A
Load type 230 V AC incandescent lamp - 1470 W
230 V AC halogen lamp - 1470 W
230 V AC fan - 1470 W
230 V AC convector - 1470 W
Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
Low voltage halogen lamp with electronic transformer - 1470 VA
Fluorescent tube ferromagnetic ballast - 1470 VA
Compact fluorescent lamp - 1470 W
LED lamp - 1470 W
Contactor
Condition of use Control through appropriate relay
Actuator Card 54 x 86 x 0.85 mm (maximum)
Number of modules 2 modules
Maximum number of switchings 50000 operations
Pilot light Locator lamp
Marking Vertical insertion pictogram
Connections - terminals Soldered connectors
Clamping connection capacity <= 1 x 2.5 mm² for flexible cable(s)
<= 1 x 2.5 mm² for rigid cable(s)
Fixing mode Long claws
Material ASA + PC: mechanism cover
Zamak: fixing frame
Embedding depth 14 mm
Depth Unica Basic cover frame: 36 mm
Unica Colors cover frame: 36 mm
Unica Allegro cover frame: 35 mm
Unica Plus cover frame: 35 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.0689 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Bleach
UV resistant
Liquid soap
Window-cleaning fluid
Alcohol
Oil
Petrol
Acetone
Standards EN 61058-1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months