Schneider-Electric
 
MGU50.451.25Z picture- web-product-data-sheet
MGU50.451.25Z
Unica - TV/FM socket (zamak) - individual socket - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV/FM socket
Device presentation Mechanism with fixing frame
TV socket type Individual
Colour tint Ivory
Condition of use Parallel distribution systems
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Path attenuation 1 dB TV/UHF signal125…860 MHz
2 dB TV/VHF signal47…68 MHz
10 dB R signal87.5…108 MHz
DC current flow No
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Net weight 0.112 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Liquid soap
Petrol
Alcohol
Oil
Bleach
UV resistant
Acetone
Window-cleaning fluid
Standards EMC directive
EN 50083-1
EN 50083-4
EN 50083-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 98 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 980 kg
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4900 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months