Schneider-Electric
 
MGU50.453.18Z picture- web-product-data-sheet
MGU50.453.18Z
Unica - TV/FM socket (zamak) - intermediate socket - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV/FM socket
Device presentation Mechanism with fixing frame
TV socket type Intermediate
Colour tint White
Condition of use Series distribution systems
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Maximum branch attenuation TV <0.5 dB
Path attenuation 17 dB TV/UHF signal125…860 MHz
17 dB TV/VHF signal47…68 MHz
32 dB R signal87.5…108 MHz
DC current flow Yes
Number per line 7
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Net weight 0.112 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Petrol
Bleach
Liquid soap
Alcohol
UV resistant
Oil
Window-cleaning fluid
Acetone
Standards EN 50083-2
EN 50083-4
EN 50083-1
EMC directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 98.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 980.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months