Schneider-Electric
 
MGU50.454.12Z picture- web-product-data-sheet
MGU50.454.12Z
Unica Top/Class - R-TV/SAT socket (zamak) - individual socket - graph.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type R-TV/SAT socket
Device presentation Mechanism with fixing frame
TV socket type Individual
Colour tint Graphite
Condition of use Parallel distribution systems
Complementary
TV connector Male IEC 9.52 mm
SAT connector Female IEC 9.52 mm
Path attenuation 0.8 dB R signal10…108 MHz
0.8 dB TV/UHF signal470…830 MHz
0.8 dB TV/VHF signal118…470 MHz
1.4 dB SAT signal950…2400 MHz
DC current flow In SAT socket
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Net weight 0.112 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic UV resistant
Oil
Bleach
Acetone
Liquid soap
Alcohol
Window-cleaning fluid
Petrol
Standards R.D. 279/1999
EN 50083-4
EN 50083-1
UNE 20-523-79 (2e)
EN 50083-2
R.D. 1/1998
EMC directive
DIN 45330
DIN 45325
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 3.6 cm
Package 1 Weight 98.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 980.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months