Schneider-Electric
 
MGU50.454.18Z picture- web-product-data-sheet
MGU50.454.18Z
Unica - R-TV/SAT socket (zamak) - individual socket - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type R-TV/SAT socket
Device presentation Mechanism with fixing frame
TV socket type Individual
Colour tint White
Condition of use Parallel distribution systems
Complementary
TV connector Male IEC 9.52 mm
SAT connector Female IEC 9.52 mm
Path attenuation 0.8 dB R signal10…108 MHz
0.8 dB TV/UHF signal470…830 MHz
0.8 dB TV/VHF signal118…470 MHz
1.4 dB SAT signal950…2400 MHz
DC current flow In SAT socket
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Net weight 0.112 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Liquid soap
Petrol
Bleach
Alcohol
Oil
Window-cleaning fluid
Acetone
UV resistant
Standards R.D. 1/1998
EN 50083-1
EN 50083-2
DIN 45325
EN 50083-4
EMC directive
UNE 20-523-79 (2e)
DIN 45330
R.D. 279/1999
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 112.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 20.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 1.205 kg
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 31.600 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months