Schneider-Electric
 
MGU50.454.25Z picture- web-product-data-sheet
MGU50.454.25Z
Unica - R-TV/SAT socket (zamak) - individual socket - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type R-TV/SAT socket
Device presentation Mechanism with fixing frame
TV socket type Individual
Colour tint Ivory
Condition of use Parallel distribution systems
Complementary
TV connector Male IEC 9.52 mm
SAT connector Female IEC 9.52 mm
Path attenuation 0.8 dB R signal10…108 MHz
0.8 dB TV/UHF signal470…830 MHz
0.8 dB TV/VHF signal118…470 MHz
1.4 dB SAT signal950…2400 MHz
DC current flow In SAT socket
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Net weight 0.112 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Window-cleaning fluid
Alcohol
Petrol
Bleach
Oil
Acetone
UV resistant
Liquid soap
Standards DIN 45330
R.D. 279/1999
EMC directive
R.D. 1/1998
UNE 20-523-79 (2e)
DIN 45325
EN 50083-1
EN 50083-2
EN 50083-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 112.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 20.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 1.212 kg
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.445 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months