Schneider-Electric
 
MGU50.462.25Z picture- web-product-data-sheet
MGU50.462.25Z
Unica - TV single shield socket (zamak) - male individual - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV socket
Device presentation Mechanism with fixing frame
TV socket type Individual
Colour tint Ivory
Complementary
TV connector Male IEC 9.52 mm
Path attenuation 8 dB TV signal5…2150 MHz
DC current flow No
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Oil
Acetone
Petrol
Window-cleaning fluid
UV resistant
Alcohol
Liquid soap
Bleach
Standards EN 50083-1
EN 50083-2
EN 50083-4
EMC directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 19.500 cm
Package 2 Length 21.500 cm
Package 2 Weight 980.000 kg
Unit Type of Package 3 S02
Number of Units in Package 3 10
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1435.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months