Schneider-Electric
 
MGU50.466.18Z picture- web-product-data-sheet
MGU50.466.18Z
Unica - TV single shield socket (zamak) - female passage - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV socket
Device presentation Mechanism with fixing frame
TV socket type Intermediate
Colour tint White
Complementary
TV connector Female IEC 9.52 mm
Maximum branch attenuation TV <0.5 dB
Path attenuation 11 dB TV signal5…862 MHz
DC current flow No
Number per line 4
Number of modules 2 modules
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Depth 28 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 18 mm
Net weight 0.112 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Oil
Acetone
Petrol
Window-cleaning fluid
Bleach
Liquid soap
Alcohol
UV resistant
Standards EN 50083-4
EN 50083-2
EN 50083-1
EMC directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 98 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months