Schneider-Electric
 
MGU50.492.25Z picture- web-product-data-sheet
MGU50.492.25Z
Unica - 1 telephone socket w. zamak fixing frame - RJ11 - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Telephone socket
Device presentation Mechanism with fixing frame
Colour tint Ivory
Telephone socket type RJ11 (4 contacts) - category 3 at 16 Mbit/s
Complementary
Socket number 1
Number of modules 2 modules
Connections - terminals Screw terminals twisted pair
Fixing mode Long claws
Material ASA + PC: mechanism cover
Zamak: fixing frame
Depth 23 mm
Width 27 mm
Height 29 mm
Embedding depth 12 mm
Net weight 0.055 kg
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic Acetone
Window-cleaning fluid
Petrol
Alcohol
UV resistant
Oil
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.5 cm
Package 2 Width 20.0 cm
Package 2 Length 22.5 cm
Package 2 Weight 695.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.866 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months