Schneider-Electric
 
MGU50.497.18Z picture- web-product-data-sheet
MGU50.497.18Z
Unica - 1 telephone socket w. zamak fixing frame - RJ12 - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Telephone socket
Device presentation Mechanism with fixing frame
Colour tint White
Telephone socket type RJ12 (6 contacts) - category 3 at 16 Mbit/s
Complementary
Socket number 1
Number of modules 2 modules
Connections - terminals Screw terminals twisted pair
Fixing mode Long claws
Material ASA + PC: mechanism cover
Zamak: fixing frame
Depth 23 mm
Width 45 mm
Height 45 mm
Embedding depth 12 mm
Net weight 0.057 kg
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic Acetone
Petrol
UV resistant
Liquid soap
Alcohol
Window-cleaning fluid
Bleach
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 580.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months