Schneider-Electric
 
MGU50.501.18Z picture- web-product-data-sheet
MGU50.501.18Z
Unica - thermostat - 230 VAC - 2 m - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Thermostat
Device application Floor
Device presentation Mechanism with fixing frame
Colour tint White
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Load interrupting current Inductive: 5 A
Resistive: 8 A
Inductive: 8 A
Protection type Thermal overload protection
Number of modules 2 modules
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Contacts type and composition 1 C/O
Connections - terminals Screw terminals
Status LED 1 dual color LED (red/blue) heating or air-conditioning application
1 LED (green) presence of voltage
Marking L+N
Programmable temperature No
Temperature setting range 5…30 °C
Measurement accuracy 0.5 °C
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Minimum mounting height 1.5 m
Depth 45 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 33 mm
Net weight 0.1219 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Petrol
Acetone
Window-cleaning fluid
Oil
UV resistant
Alcohol
Bleach
Liquid soap
Standards EMC directive
EN 60730-2-9
LV directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 124.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 13.5 cm
Package 2 Width 27.2 cm
Package 2 Length 37.6 cm
Package 2 Weight 4.685 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months