Schneider-Electric
 
MGU50.505.30Z picture- web-product-data-sheet
MGU50.505.30Z
Unica Top/Class - weekly-programmable thermostat - 230 VAC - 2 m - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Thermostat
Device application Weekly-programmable
Device presentation Mechanism with fixing frame
Colour tint Aluminium
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Load interrupting current Inductive: 5 A
Resistive: 8 A
Electrical insulation class Class II
Number of modules 2 modules
Electronic switch type Type 1B
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Contacts type and composition 1 C/O
Connections - terminals Screw terminals
Information displayed Day
Time
Ambient room temperature 0 to 45 °C
Air-conditioning on
Backup time 7 days time and program saving
Marking L+N
Software class Class A
Programmable temperature Tmin
Tmax
Differential
Frost protection
Temperature setting range 5…35 °C
Measurement accuracy 0.5 °C
Material ASA + PC: mechanism cover
Zamak: fixing frame
Fixing mode Long claws
Minimum mounting height 1.5 m
Depth 45 mm
Width 70.9 mm
Height 70.9 mm
Embedding depth 33 mm
Net weight 0.1014 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -5…55 °C
Relative humidity 20…85 %
Environmental characteristic Alcohol
Oil
Window-cleaning fluid
Petrol
Acetone
UV resistant
Bleach
Liquid soap
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 8.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 131.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.378 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months