Schneider-Electric
 
MGU50.511.30Z picture- web-product-data-sheet
MGU50.511.30Z
Unica Top/Class - rotary dimmer - 230 VAC - 40...400 W/VA - aluminium
Schneider Electric
Characteristics
Main
Aesthetic name Unica Top - Unica Class
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Fixing mode Long claws
[Ue] rated operational voltage 230 V AC 50 Hz
Number of modules 2 modules
Colour tint Aluminium
Complementary
Dimmer control Rotary push type
Maximum permanent current 1.74 A
Total number of wires 2
Load type 230 V AC halogen lamp - 40...400 W
230 V AC incandescent lamp - 40...400 W
Low voltage halogen lamp with ferromagnetic transformer - 40...400 VA
Protection type Fuse protection
Fuse type 4 Ah 5 x 20 mm 230 V 50 Hz
Marking L+N
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Connected auxiliaries 2-way switch
Material ASA + PC: mechanism cover
Zamak: fixing frame
Standards EN 60669-2-1
Product certifications CE
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Embedding depth 34 mm
Depth 54 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.1099 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Window-cleaning fluid
Petrol
Oil
Acetone
UV resistant
Bleach
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 163.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months