This Application will be decommissioned as of January 7th 2025

MGU50.515.18Z |
Schneider-Electric
 
MGU50.515.18Z picture- web-product-data-sheet
MGU50.515.18Z
Unica - rotary dimmer - 230 VAC - 40...1000 W/VA - white
Schneider Electric
Characteristics
Main
Aesthetic name Unica (standard aesthetic)
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Fixing mode Long claws
[Ue] rated operational voltage 230 V AC 50 Hz
Number of modules 2 modules
Colour tint White (RAL 9003)
Complementary
Dimmer control Push type
Maximum permanent current 1.5 A
Total number of wires 3
Load type 230 V AC halogen lamp - 40...1000 W
230 V AC incandescent lamp - 40...1000 W
Low voltage halogen lamp with ferromagnetic transformer - 40...1000 VA
230 V AC motor - 60...600 W
Protection type Electronic overvoltage protection
Current protection
Pilot light Blue neon indicator lamp
Marking L+N
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Connected auxiliaries Maximum 5 with light indication
Maximum 25 auxiliary switches
Material ASA + PC: mechanism cover
Zamak: fixing frame
Standards EN 60669-2-1
Product certifications CE
AENOR
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Embedding depth 34 mm
Depth 47 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.1169 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Petrol
Acetone
UV resistant
Bleach
Liquid soap
Alcohol
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.8 cm
Package 1 Length 10.9 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.48 kg
Offer Sustainability
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months